Schneider-Electric
 
5589170 picture- scope
5589170
Thorsman - TTI-IH123-72 - internal corner adjustable - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Internal corner
Range compatibility INKA
TEK
NPT
Colour tint White (RAL 9016)
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Plastic
Trunking dimension 123 x 72 mm
Material PC/ABS
Length 145 mm
Height 123 mm
Width 72 mm
Environment
Standards EN 50085
Ambient air temperature for operation -25…60 °C
IP degree of protection IP20 bracket
IP40 wall mounted
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.3 cm
Package 1 Width 15.4 cm
Package 1 Length 18.2 cm
Package 1 Weight 170.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months