Schneider-Electric
 
5590093 picture- scope
5590093
Thorsman - TTI-US217-2 - joint cover piece - 72 mm - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Joint cover piece
Range compatibility INKA
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 1
Complementary
Trunking dimension 217 x 72 mm
Trunking material Aluminium
Fixing mode Snap-fitted
Material Aluminium powder coated
Length 45 mm
Width 72 mm
Environment
Ambient air temperature for operation -20…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 8.3 cm
Package 1 Length 9.8 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 8.4 cm
Package 2 Width 22.0 cm
Package 2 Length 24.4 cm
Package 2 Weight 236.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months