Schneider-Electric
 
5590115 picture- scope
5590115
Thorsman - TTI-JP123 - jointing piece kit
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Jointing piece
Cabling installation system Trunking
Range compatibility TEK
NPT
Colour tint White
Quantity per set Set of 2
Complementary
Trunking dimension 123 x 72 mm
101 x 72 mm
161 x 72 mm
Trunking material Plastic
Fixing mode Snap-fitted
Material PC/ABS
Length 100 mm
Height 37 mm
Width 67 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 16.700 cm
Package 1 Length 22.500 cm
Package 1 Weight 39.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months