Schneider-Electric
 
5590180 picture- scope
5590180
Thorsman - washer - PA (polyamide) - 100 pieces
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Washer
Quantity per set 100 pieces
Complementary
Trunking material Plastic
Aluminium
Trunking dimension 120 x 63 mm
140 x 63 mm
140H x 63 mm
Colour Black
Material PA (polyamide)
Length 6 mm
Height 19 mm
Width 16 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 1.6 cm
Package 1 Length 1.8 cm
Package 1 Weight 0.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 6.0 cm
Package 2 Width 8.8 cm
Package 2 Length 13.2 cm
Package 2 Weight 88.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months