Schneider-Electric
 
5590232 picture- scope
5590232
Thorsman - TTI-ES123 - stop end - 72 mm - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Stop end
Cabling installation system Trunking
Range compatibility TEK
NPT
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 1
Complementary
Trunking material Plastic
Trunking dimension 123 x 72 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 72 mm
Height 123 mm
Environment
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 14.000 cm
Package 1 Length 17.600 cm
Package 1 Weight 38.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months