Schneider-Electric
 
5590310 picture- scope
5590310
Thorsman - TTI-KH42 P - cable shelf single - 0,5m - PVC
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Single shelf
Range compatibility INKA
Colour tint White
Quantity per set Set of 50
Complementary
Trunking material Plastic
Aluminium
Trunking dimension 152V x 52 mm
140 x 42 mm
152 x 52 mm
Fixing mode Snap-fitted
Material PVC (polyvinyl chloride)
Length 500 mm
Height 10 mm
Width 46 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 37.000 cm
Package 1 Length 50.500 cm
Package 1 Weight 85.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months