Schneider-Electric
 
5590346 picture- scope
5590346
Thorsman - TTI-KL52 P - cable clip
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Cable clip
Colour tint Black
Quantity per set Set of 50
Complementary
Trunking material Aluminium
Trunking dimension 183 x 52 mm
152 x 52 mm
161 x 52 mm
123 x 52 mm
165W x 52 mm
217 x 52 mm
100 x 52 mm
Range compatibility INKA
TEK
TKA
Product destination TTI-KH252 cable shelf
Fixing mode Snap-fitted
Material PA (polyamide)
Length 40 mm
Height 13 mm
Width 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 2.5 cm
Package 1 Length 4 cm
Package 1 Weight 1.6 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Width 0.02 cm
Package 2 Length 0.035 cm
Package 2 Weight 80 g
Unit Type of Package 3 BAG
Number of Units in Package 3 1500
Package 3 Height 15.6 cm
Package 3 Width 30 cm
Package 3 Length 39.8 cm
Package 3 Weight 2.818 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months