Schneider-Electric
 
5590410 picture- scope
5590410
Thorsman - TTI-T3045 - insulation strips - foam rubber - black
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Sound insulation strip
Quantity per set Set of 4
Complementary
Range compatibility Stago
OptiLine 50
Trunking material Aluminium
Plastic
Trunking dimension 120 x 63 mm
140 x 63 mm
80 x 63 mm
100 x 63 mm
140H x 63 mm
Attenuation 53 dB
Material Foam rubber
Length 350 mm
Height 30 mm
Width 45 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 10.300 cm
Package 1 Length 40.600 cm
Package 1 Weight 146.800 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months