Schneider-Electric
 
5590414 picture- scope
5590414
Thorsman - TTI-T5070 - insulation strips - foam rubber - black
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Sound insulation
Quantity per set Set of 4
Complementary
Range compatibility Stago
OptiLine 50
Trunking material Plastic
Trunking dimension 161 x 72 mm
123 x 72 mm
100 x 52 mm
Material Foam rubber
Length 350 mm
Height 50 mm
Width 70 mm
Environment
Standards EN 50085-1: 2005
Operating temperature -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 14.000 cm
Package 1 Length 34.500 cm
Package 1 Weight 248.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.130 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 24.520 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months