Schneider-Electric
 
5590431 picture- scope
5590431
Thorsman - TTA-G10 A - ventilation rib - white NCS - 2.5 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTA
Product or component type Ventilation rib
Trunking material Plastic
Aluminium
Product compatibility Wall bracket
Rib holder
Range compatibility TEK
INKA
NPT
Colour tint White (NCS 0402-B91G)
Fixing mode Snap-fitted
Material Aluminium powder coated
Quantity per set Set of 16
Complementary
Length 2500 mm
Height 20 mm
Width 10 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 2.100 cm
Package 1 Length 250.000 cm
Package 1 Weight 350.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 880
Package 2 Height 36.000 cm
Package 2 Width 120.000 cm
Package 2 Length 256.000 cm
Package 2 Weight 327.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months