Schneider-Electric
 
5590440 picture- scope
5590440
Thorsman - jointing piece for ventilation rib - natural - aluminium - 8 pieces
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Jointing piece for ventilation rib
Quantity per set 8 pieces
Complementary
Range compatibility OptiLine 50
Trunking dimension 140 x 63 mm
120 x 63 mm
140H x 63 mm
Trunking material Aluminium
Plastic
Fixing mode Snap-fitted
Colour Natural
Material Aluminium untreated
Length 100 mm
Height 13 mm
Width 10 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.400 cm
Package 1 Length 9.900 cm
Package 1 Weight 10.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months