Schneider-Electric
 
5590453 picture- scope
5590453
Thorsman - ventilation rib holder - grey - PC/ABS - 10 pieces
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Ventilation rib holder
Quantity per set 10 pieces
Complementary
Range compatibility OptiLine 50
Trunking dimension 140 x 63 mm
140H x 63 mm
120 x 63 mm
Trunking material Aluminium
Plastic
Colour Grey (RAL 7035)
Material PC/ABS
Length 120 mm
Height 15 mm
Width 34 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 24.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months