Schneider-Electric
 
5590456 picture- scope
5590456
Thorsman - TTA-GH1 - ventilation-rib holder kit - ABS/steel
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Rib holder
Quantity per set 10 pieces
Complementary
Range compatibility Stago
OptiLine 50
Trunking dimension 123 x 72 mm
161 x 72 mm
Trunking material Plastic
Fixing mode Snap-fitted
Colour Grey (RAL 7030)
Material ABS (acrylonitrile butadiene-styrene)
Length 34 mm
Height 120 mm
Width 15 mm
Environment
Standards EN 50085-1: 2005
Operating temperature -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 3.500 cm
Package 1 Length 12.400 cm
Package 1 Weight 20.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months