Schneider-Electric
 
5590482 picture- scope
5590482
Thorsman - ventilation rib - white - aluminium - 40 pieces
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Ventilation rib
Quantity per set 40 pieces
Complementary
Range compatibility OptiLine 50
Trunking dimension 140 x 63 mm
140H x 63 mm
120 x 63 mm
Trunking material Plastic
Aluminium
Fixing mode Snap-fitted
Colour White (RAL 9010)
Material Aluminium powder coated
Length 2500 mm
Height 20 mm
Width 3 mm
Environment
Operating temperature -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 250 cm
Package 1 Width 0.3 cm
Package 1 Length 2 cm
Package 1 Weight 117 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 7.1 cm
Package 2 Width 9.6 cm
Package 2 Length 251 cm
Package 2 Weight 5.106 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 1920
Package 3 Height 42.4 cm
Package 3 Width 120 cm
Package 3 Length 256 cm
Package 3 Weight 266.088 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months