Schneider-Electric
 
5590500 picture- scope
5590500
Thorsman - WG3000 - earth clamp TTS-JB - stainless steel
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Earthing clamp
Cabling installation system Trunking
Range compatibility Stago
Quantity per set Set of 20
Complementary
Trunking material Aluminium
Fixing mode By screws
Material Zinc coated sheet steel
Length 12 mm
Height 21 mm
Width 16 mm
Environment
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 1.500 cm
Package 1 Length 2.000 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 500
Package 2 Height 15.000 cm
Package 2 Width 13.600 cm
Package 2 Length 38.400 cm
Package 2 Weight 3.600 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30000
Package 3 Height 80.000 cm
Package 3 Width 95.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 248.960 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months