Schneider-Electric
 
5590520 picture- scope
5590520
Thorsman - TTI-KB - cup washer for screws
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Cup washer
Cabling installation system Trunking
Product specific application To protect single insulated cable
Colour tint Black
Quantity per set Set of 100
Complementary
Trunking material Aluminium
Steel
Plastic
Fixing mode By screws
Material PE (polyethylene)
Diameter 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 1.1 cm
Package 1 Length 1.2 cm
Package 1 Weight 0.3 g
Unit Type of Package 2 BAG
Number of Units in Package 2 100
Package 2 Height 2.2 cm
Package 2 Width 10.1 cm
Package 2 Length 17.4 cm
Package 2 Weight 34.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months