Schneider-Electric
 
5590740 picture- scope
5590740
Thorsman - TTI-R2 123 - wall collar - 72 mm - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Wall collar
Trunking dimension 123 x 72 mm
Trunking material Aluminium
Plastic
Product destination Trunking TEK
Trunking NPT
Trunking INKA
Colour tint White (NCS S 0502-B)
Material ABS (acrylonitrile butadiene-styrene)
Quantity per set Set of 1
Complementary
Length 142 mm
Height 199 mm
Width 8 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 17.400 cm
Package 1 Length 32.100 cm
Package 1 Weight 56.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 14.800 cm
Package 2 Width 28.800 cm
Package 2 Length 39.200 cm
Package 2 Weight 1.438 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 101.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 93.720 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months