Schneider-Electric
 
5590770 picture- scope
5590770
Thorsman - INKA-R2 217-2 - wall collar - 72mm - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Wall collar
Trunking dimension 217 x 72 mm
Trunking material Aluminium
Product destination Trunking INKA
Colour tint White (RAL 9016)
Material ABS (acrylonitrile butadiene-styrene)
Quantity per set Set of 1
Complementary
Length 142 mm
Height 253 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 14.9 cm
Package 1 Length 30.2 cm
Package 1 Weight 72.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1012.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months