Schneider-Electric
 
5591050 picture- scope
5591050
Thorsman - INKA-ES152 - stop end - 52 mm - alu metallic
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman INKA
Product or component type Stop end
Cabling installation system Trunking
Colour tint Optional
Quantity per set Set of 1
Complementary
Trunking material Aluminium
Trunking dimension 100 x 52 mm
Fixing mode By screws
Material Aluminium powder coated
Length 2 mm
Height 100 mm
Width 52 mm
Environment
Directives 73/23/EEC - low voltage directive
93/68/EEC - low voltage directive
Standards EN 50085-1
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.600 cm
Package 1 Width 5.500 cm
Package 1 Length 10.000 cm
Package 1 Weight 27.500 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.000 cm
Package 2 Width 24.200 cm
Package 2 Length 24.900 cm
Package 2 Weight 3.304 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months