Schneider-Electric
 
5591109 picture- scope
5591109
Thorsman - TEK-ES100 - stop end - 52 mm - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TEK
Product or component type Stop end
Cabling installation system Trunking
Colour tint White (RAL 9010)
Quantity per set Set of 1
Complementary
Trunking material Plastic
Trunking dimension 100 x 52 mm
Fixing mode Snap-fitted
Material ABS (acrylonitrile butadiene-styrene)
Length 52 mm
Height 102 mm
Width 29 mm
Environment
Quality labels CE
Standards EN 50085-1:1997/A1
EN 50085-1:1998
KEMA 55A:1984
SS 424 10 02:1993
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 5.200 cm
Package 1 Length 10.200 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 200
Package 2 Height 29.000 cm
Package 2 Width 38.000 cm
Package 2 Length 58.000 cm
Package 2 Weight 5.149 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No