Schneider-Electric
 
5594576 picture- scope
5594576
Thorsman - TTI-CR123 - wall frame - 72 mm - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Wall frame
Trunking dimension 123 x 72 mm
Trunking material Aluminium
Plastic
Product destination Trunking TEK
Trunking NPT
Trunking INKA
Colour tint White (NCS S 0502-B)
Material ABS (acrylonitrile butadiene-styrene)
Quantity per set Set of 1
Market segment Small commercial
Complementary
Length 140 mm
Height 193 mm
Width 25 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 19.800 cm
Package 1 Length 38.400 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 29.000 cm
Package 2 Width 59.600 cm
Package 2 Length 40.200 cm
Package 2 Weight 3.956 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 60.936 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months