Schneider-Electric
 
5594616 picture- scope
5594616
Thorsman - TTI-CR161 - wall frame - 72 mm - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman TTI
Product or component type Wall frame
Trunking dimension 161 x 72 mm
Trunking material Aluminium
Plastic
Product destination Trunking TEK
Trunking INKA
Colour tint White (NCS S 0502-B)
Material ABS (acrylonitrile butadiene-styrene)
Quantity per set Set of 1
Complementary
Length 140 mm
Height 240 mm
Width 25 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 71.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 600
Package 2 Height 102.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 66.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months