Schneider-Electric
 
5860101 picture- scope
5860101
Thorsman - POL-W1 - base profile - white - 2.7 m
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman POL
Product or component type Feeder profile
Product destination Service pole wall-mounted POL-W1
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 2
Complementary
Fixing mode By screws
Material Aluminium powder coated
Length 115 mm
Height 2700 mm
Width 49 mm
Environment
Ambient air temperature for operation -15…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.700 cm
Package 1 Length 270.000 cm
Package 1 Weight 3.950 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months