Schneider-Electric
 
5863050 picture- scope
5863050
Thorsman - POL-OM - one installation box - free-standing - natural
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman POL
Product or component type Pole
Shape Oval
Type of pole One installation box
Device presentation Empty
Provided equipment 2000 mm flexible conduit
Colour tint Natural
Quantity per set Set of 1
Adjustment Adjustable in height: 2000 mm
Useful cross section 1793 mm²
Compartment partitioning 1 compartment
Complementary
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Front opening size 80 mm
Material Aluminium anodized
Length 89 mm
Height 2465 mm
Width 100 mm
Cover type 1 closed cover cover 80 mm in aluminium anodized
Environment
Standards SS 424 10 32 : 1989
PrEN 50085-2-4
Ambient air temperature for operation -25…40 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 13 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No