Schneider-Electric
 
5863502 picture- scope
5863502
Thorsman - POL-T10 - pole - one sided - tension-mounted - white
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman POL
Product or component type Pole
Type of pole One-sided
Device presentation Empty
Provided equipment 400 mm adjustable ceiling fixing
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 1
Adjustment Adjustable in height: 400 mm
Cover plate colour tint White
Useful cross section 5303 mm²
Compartment partitioning 1 compartment
Complementary
Pole/post surface finish Powder coated
Pole fixing mode Tension-mounted
Front opening size 80 mm
Material Aluminium
Length 61 mm
Height 2870…3270 mm
Width 120 mm
Cover type 1 closed cover cover 80 mm in aluminium coated
Environment
Standards SS 424 10 32 : 1989
PrEN 50085-2-4
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 16.0 cm
Package 1 Length 290.5 cm
Package 1 Weight 8.67 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 28
Package 2 Height 64.9 cm
Package 2 Width 120.0 cm
Package 2 Length 256.0 cm
Package 2 Weight 274.708 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3950b460-f94e-4492-a479-6ae1d1a32961
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months