Schneider-Electric
 
5863573 picture- scope
5863573
Thorsman - POL-T10 - one-sided - tension-mounted - natural
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman POL
Product or component type Pole
Shape Oval
Type of pole One-sided
Device presentation Empty
Provided equipment 400 mm adjustable ceiling fixing
Colour tint Natural
Quantity per set Set of 1
Adjustment Adjustable in height: 400 mm
Useful cross section 5303 mm²
Compartment partitioning 1 compartment
Complementary
Pole/post surface finish Anodized
Pole fixing mode Tension-mounted
Front opening size 80 mm
Material Aluminium anodized
Length 61 mm
Height 3170…3570 mm
Width 120 mm
Cover type 1 closed cover cover 80 mm in aluminium anodized
Environment
Standards PrEN 50085-2-4
SS 424 10 32 : 1989
Ambient air temperature for operation -25…40 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 16.000 cm
Package 1 Length 302.000 cm
Package 1 Weight 9.320 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3950b460-f94e-4492-a479-6ae1d1a32961
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No