Schneider-Electric
 
5863744 picture- scope
5863744
Thorsman - POL-M10 - one-sided - free-standing - natural
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman POL
Product or component type Pole
Shape Oval
Type of pole One-sided
Device presentation Empty
Provided equipment 2000 mm flexible conduit
Colour tint Natural
Number of data socket outlets 4 x RJ45 blind
Quantity per set Set of 1
Adjustment Adjustable in height: 2000 mm
Useful cross section 5303 mm²
Compartment partitioning 1 compartment
Complementary
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Front opening size 80 mm
Material Aluminium anodized
Length 61 mm
Height 2415 mm
Width 120 mm
Cover type 0 closed cover cover 80 mm in aluminium anodized
Environment
Standards SS 424 10 32 : 1989
PrEN 50085-2-4
Ambient air temperature for operation -25…40 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 16.0 cm
Package 1 Length 251.0 cm
Package 1 Weight 5.786 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3950b460-f94e-4492-a479-6ae1d1a32961
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No