Schneider-Electric
 
5865430 picture- scope
5865430
Thorsman - POL-ES1 - stop end - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman POL
Product or component type End stop
Product destination Service pole wall-mounted POL-W1
Colour tint White (NCS 0402-B91G)
Quantity per set Set of 1
Complementary
Fixing mode By screws
Material Aluminium powder coated
Length 115 mm
Height 14 mm
Width 49 mm
Environment
Ambient air temperature for operation -15…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 14.900 cm
Package 1 Length 18.000 cm
Package 1 Weight 52.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months