Schneider-Electric
 
5868320 picture- scope
5868320
Thorsman - POS-F10 - one-sided - empty - natural
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman POS
Product or component type Post
Type of pole One-sided
Device presentation Empty
Pole/post surface finish Anodized
Pole fixing mode Free-standing
Front opening size 80 mm
Colour tint Natural
Material Aluminium
Quantity per set Set of 1
Length 154 mm
Height 671 mm
Width 100 mm
Complementary
Adjustment Fixed:
Cover type 1 closed cover cover 80 mm in aluminium anodised
Useful cross section for cables 5303 mm²
Compartment partitioning 1 compartment
Environment
Standards SS 424 10 32
Ambient air temperature for operation -15…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.6 cm
Package 1 Width 28.6 cm
Package 1 Length 72.5 cm
Package 1 Weight 2.29 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ce89f989-36a8-4890-9b3e-79150ca1abc2
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months