Schneider-Electric
 
5873621 picture- scope
5873621
Thorsman - cable grommet - 85 mm
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CBL
Product or component type Grommet
Colour tint Aluminium metallic
Quantity per set Set of 1
Complementary
Mounting support Desktop
Material Zinc chromium plated
Diameter 85 mm
Height 24 mm
Environment
Ambient air temperature for operation -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 9.100 cm
Package 1 Length 10.400 cm
Package 1 Weight 198.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months