Schneider-Electric
 
5914160 picture- scope
5914160
Thorsman - CTA-BP2 - blanking plug - 2xRJ45 AMP - black
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CTA
Product or component type Blanking plug
Colour tint Black
Quantity per set Set of 10
Complementary
Product compatibility AMP
Fixing mode Snap-fitted
Material PC/ABS
Length 15 mm
Height 21 mm
Width 15 mm
Environment
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 1.800 cm
Package 1 Length 2.100 cm
Package 1 Weight 0.900 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months