Schneider-Electric
 
5940044 picture- scope
5940044
Thorsman - CYB-PS - socket outlet - double slave adaptor - 37° - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Socket-outlet
Device presentation Connection kit
Provided equipment Push-in adaptor
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Device composition Label window
Protective cover
End piece
Strain relief
[In] rated current 16 A
[Ue] rated operational voltage 250 V
Number of power socket outlets 2 x 2P + E with shutters, side earth
Ground lug position 37° ground lug
Device connection Plug into slave outlet
Fixing mode Snap-fitted
Material PC/ABS
Length 160 mm
Height 84 mm
Width 39 mm
Environment
Standards IEC 60884-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 14.000 cm
Package 1 Length 14.800 cm
Package 1 Weight 142.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ed9f2ac6-4e1a-4996-9399-2db36f9e19b7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No