Schneider-Electric
 
5940250 picture- scope
5940250
Thorsman - CYB-PS - socket outlet - triple master LED ind. - 37° - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Socket-outlet
Device presentation Connection kit
Provided equipment Wall support
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Device composition Label
Strain relief
Label window
End piece
[In] rated current 16 A
[Ue] rated operational voltage 250 V
Number of power socket outlets 3 x 2P + E with shutters, side earth
Ground lug position 37° ground lug
Local signalling LED (green)
Device connection Combined with slave outlet
Connections - terminals Push-in
Fixing mode Snap-fitted
Material PC/ABS
Length 142 mm
Height 84 mm
Width 50 mm
Environment
Standards IEC 60884-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 9.3 cm
Package 1 Length 19.0 cm
Package 1 Weight 188.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.188 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months