Schneider-Electric
 
5951512 picture- scope
5951512
Thorsman - CYB-PS - socket outlet - double slave adaptor - 37° - white RAL 9010
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Socket-outlet
Device presentation Connection kit
Provided equipment Push-in adaptor
Colour tint White (RAL 9010)
Quantity per set Set of 1
Complementary
Device composition Protective cover
End piece
Strain relief
[In] rated current 16 A
[Ue] rated operational voltage 250 V
Number of power socket outlets 2 x 2P + E with shutters, side earth
Ground lug position 37° ground lug
Device connection Plug into slave outlet
Fixing mode Snap-fitted
Material PC/ABS
Length 145 mm
Height 84 mm
Width 39 mm
Environment
Standards IEC 60884-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.400 cm
Package 1 Length 17.500 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 14.900 cm
Package 2 Width 30.700 cm
Package 2 Length 40.500 cm
Package 2 Weight 1.718 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No