Schneider-Electric
 
5951679 picture- scope
5951679
Thorsman - CYB-PS - socket outlet - triple master - 37° - red
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Socket-outlet
Device presentation Connection kit
Colour tint Red
Quantity per set Set of 1
Complementary
Device composition Strain relief
End piece
Label
Label window
[In] rated current 16 A
[Ue] rated operational voltage 250 V
Number of power socket outlets 3 x 2P + E with shutters, side earth
Ground lug position 37° ground lug
Device connection Combined with slave outlet
Connections - terminals Push-in
Fixing mode Snap-fitted
Material PC/ABS
Length 142 mm
Height 84 mm
Width 50 mm
Environment
Standards IEC 60884-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 9.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 187.400 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.095 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 45.520 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No