Schneider-Electric
 
5961000 picture- scope
5961000
Thorsman - CYB-S30 mounting box single - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Mounting box
Colour tint White (NCS 0502-Y)
Provided equipment 4 screw pillars M3.5
Quantity per set Set of 10
Complementary
Cable entry 6 knock-out cable entries diameter: 16 mm
Fixing mode Snap-fitted
Material PC (polycarbonate)
Length 84 mm
Height 79 mm
Width 32 mm
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.200 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 3360
Package 2 Height 106.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 109.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months