Schneider-Electric
 
5961035 picture- scope
5961035
Thorsman - CYB-D40 mounting box double - white
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Mounting box
Colour tint White (NCS 0502-Y)
Quantity per set Set of 10
Complementary
Cable entry 16 knock-out cable entries diameter: 16 mm
Fixing mode Snap-fitted
Material PC (polycarbonate)
Length 142 mm
Height 79 mm
Width 44 mm
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.300 cm
Package 1 Width 8.000 cm
Package 1 Length 14.100 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.240 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months