Schneider-Electric
 
5970024 picture- scope
5970024
Thorsman - CYB-BK2 - mounting kit flat - alu metallic
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting kit
Device presentation Flat
Colour tint Aluminium metallic
Quantity per set Set of 1
Market segment Small commercial
Complementary
Device composition Cover
Label
Mounting frame
Label window
Mounting mode Wall mount
Mounting support Service carrier with 80 mm front
Product destination VDI connection kit
Material PC/ABS
Length 84 mm
Height 84 mm
Width 25 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 10.7 cm
Package 1 Length 15.4 cm
Package 1 Weight 32.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.772 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months