Schneider-Electric
 
5970040 picture- scope
5970040
Thorsman - CYB-BK3 - mounting kit wall angled - white NCS
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting kit
Device presentation Angled
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Device composition Cover
Mounting frame
Label window
Label
Mounting mode Wall mount
Mounting support Wall mounted
Product destination VDI connection kit
Material PC/ABS
ASA (Acrylonitrile Styrene Acrylate)
Surface finish Matt
Length 84 mm
Height 84 mm
Width 40 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 17.200 cm
Package 1 Length 23.100 cm
Package 1 Weight 34.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months