Schneider-Electric
 
5970093 picture- scope
5970093
Thorsman - CYB-BK6 - mounting kit - with shutter snap - white RAL 9010
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting kit
Device presentation Flat
Colour tint White (RAL 9010)
Quantity per set Set of 1
Complementary
Device composition Label window
Label
Mounting frame
Cover
Mounting mode Wall mount
Mounting support Service carrier with 80 mm front
Socket number 2
Product destination Data connector
Product compatibility Krone
AMP 110 Connect
Lucent
Material PC/ABS
Surface finish Matt
Length 84 mm
Height 84 mm
Width 25 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 2.5 cm
Package 1 Length 8.4 cm
Package 1 Weight 28.6 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 14.5 cm
Package 2 Width 19.9 cm
Package 2 Length 25.5 cm
Package 2 Weight 491.0 g
Unit Type of Package 3 PAL
Number of Units in Package 3 1080
Package 3 Height 101.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 65.028 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations