Schneider-Electric
 
5970110 picture- scope
5970110
Thorsman - CYB-BK9 - mounting kit flat - R + TV + Sat - white NCS
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting kit
Device presentation Flat
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Device composition Mounting frame
Cover
Label
Label window
Mounting support Service carrier with 80 mm front
Socket number 3
Product destination TV/R/SAT socket
Material PC/ABS
Surface finish Matt
Length 84 mm
Height 84 mm
Width 25 mm
Environment
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 10.0 cm
Package 1 Length 12.8 cm
Package 1 Weight 40.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months