Schneider-Electric
 
5970385 picture- scope
5970385
Thorsman - CYB-DF - connection kit - 2xSC duplex Multi - angled
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product name Thorsman CYB
Product or component type VDI connection kit
Device presentation Angled
Optic fiber type Multi mode
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Mounting support Service carrier with 80 mm front
Socket number 2
Connector type SC-SC
Exchange mode Duplex
Material PC/ABS
ABS (acrylonitrile butadiene-styrene)
Length 84 mm
Height 84 mm
Width 50 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 14.7 cm
Package 1 Length 17.7 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 950.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months