Schneider-Electric
 
5971165 picture- scope
5971165
Thorsman - CYB-MF1L - mounting frame high - 1-module - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Mounting frame
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Mounting support Wall mounted
Product destination CYB-BK mounting kit
CYB-AD1 mounting frame
Number of gangs 1 gang
Fixing mode Screw-fixed
Material PC/ABS
Length 90 mm
Height 90 mm
Width 42 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 13.400 cm
Package 1 Length 16.700 cm
Package 1 Weight 38.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 29.600 cm
Package 2 Width 40.000 cm
Package 2 Length 29.800 cm
Package 2 Weight 2.518 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 101.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 74.748 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months