Schneider-Electric
 
5971714 picture- scope
5971714
Central plate, Optiline 50, for 2xAMP110 Keystone, white
Schneider Electric
Characteristics
Main
Range OptiLine
Product or component type Central plate
Device application Installation
Device presentation Flat
Colour tint White (RAL 9016)
Quantity per set Set of 10
Market segment Small commercial
Complementary
Socket number 2
Connector type RJ45
Product compatibility AMP 110 Keystone
Material PC/ABS
Length 12 mm
Height 32 mm
Width 66 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.100 cm
Package 1 Width 3.200 cm
Package 1 Length 6.500 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.700 cm
Package 2 Width 11.800 cm
Package 2 Length 17.200 cm
Package 2 Weight 74.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 16.800 cm
Package 3 Width 40.400 cm
Package 3 Length 29.800 cm
Package 3 Weight 2.580 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No