Schneider-Electric
 
5971735 picture- scope
5971735
Thorsman - CYB-DP - mounting plate - 2xKrone Keystone
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting plate
Provided equipment With shutter
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 10
Complementary
Socket number 2
Product compatibility Krone K8 modular jack UTP
Krone K8 modular jack STP
PremisNet modular jack
Keystone modular jack
Fixing mode Snap-fitted
Mounting mode Duct mount
Material PC/ABS
Length 66 mm
Height 14 mm
Width 43 mm
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 4.300 cm
Package 1 Length 6.500 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.198 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months