Schneider-Electric
 
5971737 picture- scope
5971737
Thorsman - CYB-DP - mounting plate - 2xPanduit
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting plate
Provided equipment Label holder
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 10
Market segment Small commercial
Complementary
Socket number 2
Product compatibility Panduit MINI-COM mini-jack
Panduit MINI-COM opto-jack
Fixing mode Snap-fitted
Mounting mode Duct mount
Material PC/ABS
Length 66 mm
Height 21 mm
Width 32 mm
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 3.2 cm
Package 1 Length 6.6 cm
Package 1 Weight 6.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 4.6 cm
Package 2 Width 15.8 cm
Package 2 Length 17.3 cm
Package 2 Weight 62.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months