Schneider-Electric
 
5971859 picture- scope
5971859
Thorsman - CYB-DP - mounting plate - 2xLucent - 2x8 position
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Product or component type VDI mounting plate
Provided equipment Label holder
Colour tint White (RAL 9010)
Quantity per set Set of 10
Complementary
Socket number 2
Product compatibility Lucent modular jack UTP
Lucent modular jack STP
Fixing mode Snap-fitted
Material PC/ABS
Length 66 mm
Height 12 mm
Width 32 mm
Environment
Ambient air temperature for operation -40…80 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.2 cm
Package 1 Length 6.6 cm
Package 1 Weight 6 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 62 g
Unit Type of Package 3 BAG
Number of Units in Package 3 300
Package 3 Height 15.6 cm
Package 3 Width 30 cm
Package 3 Length 39.8 cm
Package 3 Weight 2.188 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations