Schneider-Electric
 
5974206 picture- scope
5974206
Thorsman - CYB-DP - connection kit - 2xActassi 250 cat. 6 UTP A/B
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman
Product name Thorsman CYB
Product or component type VDI connection kit
Device presentation Flat
Provided equipment Mounting adaptor
Cable shielding type UTP
Colour tint White (RAL 9010)
Quantity per set Set of 1
Complementary
Mounting support Service carrier with 80 mm front
Socket number 2
Connector type RJ45
Communication network category 6
Product compatibility Actassi
Material ABS (acrylonitrile butadiene-styrene)
PC/ABS
Length 84 mm
Height 84 mm
Width 27 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.400 cm
Package 1 Width 10.100 cm
Package 1 Length 12.200 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 962.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 89f48f58-8743-4a8c-aad2-c796c3e70cb3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No