Schneider-Electric
 
5975000 picture- scope
5975000
Thorsman - CYB-PS - socket outlet - single - 90° - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Socket-outlet
Device presentation Connection kit
Provided equipment Wall support
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Device composition Label
Frame
Label window
Box
Strain relief
[In] rated current 16 A
[Ue] rated operational voltage 250 V
Number of power socket outlets 1 x 2P + E with shutters, side earth
Ground lug position 90° ground lug
Fixing mode Snap-fitted
Material PA (polyamide)
PC/ABS
Length 84 mm
Height 84 mm
Width 52 mm
Environment
Standards IEC 60884-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.100 cm
Package 1 Width 19.000 cm
Package 1 Length 23.200 cm
Package 1 Weight 104.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months