Schneider-Electric
 
5980052 picture- scope
5980052
Thorsman - CYB-PB - switch up - 1-pole 2-way - white NCS
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product name Thorsman CYB
Product or component type Switch
Device presentation Connection kit
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Switch function 2-way
Actuator Rocker
Rated current 10 A
[Ue] rated operational voltage 250 V AC
Fixing mode Snap-fitted
Material PC/ABS
Length 84 mm
Height 84 mm
Width 52 mm
Environment
Standards SS-EN 60669-1
Ambient air temperature for operation -20…40 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 19.200 cm
Package 1 Length 25.000 cm
Package 1 Weight 100.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months